The mobile flip chart: CompactChart

Flexible, innovative and light

Application Overview

  • What was needed: drylin® N Guide rail in combination with guide carriage
  • Requirements: The components should be particularly light so as not to significantly increase the carrying weight. In addition, no greases or oils should contaminate the carrier. The linear guide should stabilize the flipchart and have low friction. It should also be possible to assemble/disassemble intuitively without instructions.
  • Products used: drylin® N low-profile guide system
  • Success for the customer: The linear guides used offer a high load capacity, are absolutely clean and maintenance- and lubrication-free. They also have a long service life. For transporting the CompactCharts, the products from igus® are extremely light thanks to the aluminum and plastic materials and are extremely space-saving with a system width of 17 mm and a height of 9.5 mm.
CompactChart

Shop Relevant Products

drylin N

drylin® N rail NS-01-17

drylin N

drylin® N carriage NW-02-17

Problem

Solution

Application Video

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente