Lightweight energy chains for CNC glass cutting machine in XXL format

This glass processing machine relies on low-noise e-chains with a length of up to 11 m.

This glass cutting machine from Turomas Technocat cuts glass up to 12 m long and has been equipped with several energy chains.

Profile

  • What was needed: E6.52 energy chains, 3838R roller energy chain and a twister belt for 360° rotations and the vertical stroke of the overhead loader.
  • Requirements: Low weight, fluid movement, low noise, robustness up to 11 m travel
  • Industry: Glass industry, Cutting machines
  • Success for the customer: The energy chains enable the desired high productivity of the system at low costs and low noise levels. After the tests, the installation was also able to prove itself in practical use at the customer's site.

Problem

Solution

Grupo Turomas-Tecnocat, Carla Larrea, Rubielos de Mora (Teruel), Spain

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente