All applications in machine tools

Linear rail in laser marking system

Igus Product

Linear rail in laser marking system

High pressure water chamber application

Igus Product

Lubrication-free and maintenance-free solution in spray water areas

Tested cable/connector combinations

Igus Product

Tested cable/connector combinations increase the safety of machines

Sealed and safe: energy chains in pipe production

Igus Product

Tightly sealed and safe energy chains in pipe production

Process optimisation: ready-to-connect energy chains for high-volume production

Igus Product

Ready-to-connect energy chains ensure process optimisation in the high-volume production of five-axis machining centres

Impressive dynamics: Energy chains in rat trap production

Igus Product

Energy chains with high speed and acceleration in pest control

DMF 200|8 fresadora

Igus Product

Las cadenas de energía de la serie E4Q de baja vibración se utilizan en las fresadoras de cinco ejes DMG MORI.

DECKEL MAHO milling machine: unsupported energy chain over a travel of 28m

Igus Product

DECKEL MAHO uses a guidelok e-chain to safely guide the heavy hoses and cables in its DMU 600 machining centre.

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente