Milling machine

Drag chain in a machine tool for a student project

As part of the Young Engineer Support from igus, a modern machine tool was created

Profile

  • What was needed: E2 R100 series R117 and R118
  • Requirements: the thematic group has set itself the goal of designing and implementing a modern machine tool that reflects current research topics in the field of production technology; energy chains from igus are used in the system
  • Field of application: as a demonstration object at trade shows and events
Milling machine

Project description

  • Dimensions: 1300 mm x 1300 mm x 1300 mm
  • Travels X/Y/Z: 500 mm x 500 mm x 400 mm
  • Spindle: n = 0…24.000 1/min, p = 3.6 kW
  • Axes: 2x KGT (Y,Z), 1x LDA (X), 1x rotary table B-axis, 1x drive assembly unit
  • Manual assembly
  • Dry machining
  • Complete machining
  • Milling and friction welding with one spindle
  • Assembly process in the working area
  • Transparent processes
  • Open control (IPC)
  • Versatility
  • Energy efficiency

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente