Flexible and durable: 3D e-chain for Schütte Multi Spindle CNC Lathe

Compact design with high flexibility: triflex energy chain with more than 4.5 million cycl

Profile

  • What was needed: triflex R type TRL 60 3D energy chain
  • Requirements: To supply the spindles, the cable guide needed to perform very rapid rotational movement in addition to the axial feed. It had to reliably handle more than 4.5 million such cycles per year.
  • Industry: machine tools
  • Success for the customer: high-tensile-strength energy supply system with easy filling. Compact design for compact machine construction with more space for the cables. High flexibility thanks to precisely manufactured ball-and-socket-joint connection without a steel cable. Long service life for extremely heavy duty applications.
Schütte CNC machine

Problem

Solution

Picture 2: The basic version of the SCX has six spindles. Up to nine spindles can be provided for two-sided processing.

Picture 3: Each individual work position must be supplied with media, energy, and signals.

Picture 4: Schütte has created standardised connections for mounting the triflex R chains to the spindles.

Free samples and downloads

triflex 10 tips

10 tips for energy supply on the robot

Robotics cable carrier catalog:

Robotics cable carrier catalog:

triflex sample box

Free triflex® R Sample Box

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente