Resilient energy supply systems and cables for linear drive technology from HIWIN

Highest demands in automation: e-chain® and cable in continuous operation

Profile

  • What was needed: chainflex® -servo cable and measuring system cable, supplied pre-assembled on both sides with connector as a so-called readycable®; energy chain of type E2/000
  • Requirements:  High accelerations of up to 10 g, speeds of up to 5 m/s, little available installation space, high expectations of service life and rated voltages of 600 V for the cable as well as a required UL approval.
  • Industry: Automation technology
  • Success for the customer: The chains and cables are proving themselves worldwide and in a wide variety of applications. For example, when cutting tubes in the automotive industry, where the energy supply system and cable run practically wear-free - despite the high amount of swarf.
e-chain E2/000 with chainflex cables

Problem

Solution

Energy supply systems and chainflex®-cable guarantee a long service life despite the highest accelerations

chainflex® cable for the HIWIN torque motor

servo cable (orange) and measuring system cable (grey) during installation

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente