Linear guides with no stick-slip effect for a CNC-controlled laser cutting system

This laser cutting system for private households was built to be affordable and low-maintenance.

Profile

  • What was needed? drylin W linear guides, energy chain type E2 mini
  • Requirements: Low maintenance, long service life, reduction in manufacturing costs
  • Industry: CNC cutting systems; Machine tools
  • Success for the customer: The linear units allow lubrication- and maintenance-free operation. They do this without the stick-slip effect while reducing manufacturing costs for the customer.
Laser cutting machine

Problem

Solution

Picture 2: During a test, the igus logo was cut out at a feed rate of 8mm/s.

Picture 3: The CNC cutting system was designed for the private hobbyist. In addition to longevity, such considerations as economy therefore also played a major role in the selection of individual components.

Picture 4: The drylin portfolio consists of various series. They include the drylin R shaft guides, the compact drylin N low-profile guides, and the drylin T T-guides.

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente