Cambiar idioma :
This CNC machine primarily mills polystyrene. This produces a large amount of small particles that stick to all parts of the machine due to their electrostatic charge. Since the manufacturer has been using a lubricant-free and self-cleaning drylin® linear guidance system from igus® on the X, Y and Z axes, maintenance work is a thing of the past. In addition, the milling machine achieved speeds of up to 50,000 mm/min on the X and Y axes thanks to the system's excellent sliding properties.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas