Rolling energy chains for fast handling of metal sheets

Fast, quiet profile rol energy chain

Profile rol energy chain for linear feeder

Profile

  • Application: Linear feeder for plate feeding in presses
  • What was needed?: Profile rol e-chain for the supply of energy and data, whereby the e-chain can cope with the extremely dynamic requirements quickly and quietly.
  • Product: P4 Profile rol energy chain
  • Branch of industry: Mechanical engineering, metal forming
  • Success for the customer: The new feeder was equipped with a profile rol energy chain of the "P4" series for fast, vibration-free operation. This plastic energy chain is especially quiet and abrasion-resistant at high speeds and with large fill weights. In addition to this, it is an energy-efficient solution as less drive power is needed for a rolling application than for a sliding application.

Problem

Dynamic supply of plates

Solution

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente