Cambiar idioma :

The PRT-01 with toothed outer ring made of aluminum is available in four different standard tooth profiles. Sliding elements made of iglide materials are used in all PRTs, which is why the slewing rings are maintenance and self-lubricating.
For this reason, the PRT slewing ring bearing is ideal for use in the assembly table, as no metal debris can adhere to the self-lubricating slewing ring bearing. PRTs are also extremely wear-resistant and therefore suitable for use under high loads.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas