Compact cable protection at high speed on the dual-plane fluoroscope

Biomechanics research team relies on e-chain® in innovative fluoroscopy system

Energy chains P4.1 and E4.1 in the two-level fluoroscope of the LMB
  • What was needed: energy chain for guiding the power and signalling cables horizontally and vertically
  • Requirements: suitable for high accelerations and speeds, space-saving, low weight, long service life, minimal maintenance requirements
  • Industry: Medical technology, medical devices
  • Success for the customer: With P4-energy chain, the cables can be guided in the existing floor channels in a space-saving manner. Thanks to built-in profile rollers, the chains move with low friction even at high fill weights and speeds and require only a small amount of drive force. Our robust and easy-to-fill E4.1 chains provide vertical cable routing. The modular design of both e-chain® series offers flexibility for future customisation.

Problem

Solution

The fluoroscope can be used to obtain key information about the kinematics and performance of a knee joint.

The imaging units travel along with the test person on a 20 metre long track.

e-chain® from igus® is used to guide the many power and signal cables.

Roller energy chain P4

P4 sleeve

energy chain E4.1

E4.1 sleeve

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente