Plastic Bearings Help With High-Precision Dosing

Infusion pump in operation (Photo: B. Braun Melsungen AG)

Problem

Solution

Sometimes we don't need high-performance polymers for such applications, sometimes a PE component would also do. But we are impressed by the quality and delivery capability of igus. That is why we like to use these bearings, even if they are not technically absolutely necessary

Dr. Dirk Aljets

Lead Engineer, "Compact" Series Infusion Pumps, B. Braun Melsungen AG

A "full-service provider" for hospitals

Up to 24 Perfusors are required per patient in the operating room. (Photo: B. Braun Melsungen AG)
Compact plus series infusion pump from B. Braun Melsungen AG (Photo: B. Braun Melsungen AG)

New Perfusor series

Successfully in use since 1992: igus polymer bearings

Plain bearings made of iglide® J undertake the mounting of the guide carriage for the high-precision linear pump drive in the Compact plus Perfusors
Dr. Dirk Aljets, Lead Engineer Infusion Pumps at B. Braun Melsungen AG (right). Left in the picture: Ulf Hottung, Industry Manager Medical Technology, igus GmbH

Main requirement: slow and smooth motion in limited space

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente