User reportPlastic bearings in a remote-controlled tracked vehicle: robust in difficult terrain

iglidur® bearing in model making: Lightweight and corrosion-free alternative to metal bearings

Profile

  • What was needed: Plain bearing made of iglidur® G, thrust washers made of iglidur® G
  • Requirements: A bearing should be found that is resistant even at high speeds off-road as well as in rain, snow, dust and dirt and works with low maintenance.
  • Industry: Model making
  • Success for the customer: The iglidur® bearings are resistant to dirt, shock-absorbing, maintenance- and lubrication-free and lightweight. The friction-optimised material was successfully tested in the prototype, for example in shock absorption, even under high loads in continuous operation.
Tracked scale model