Bearing points in inspection robots defy the rough North Sea

The Jacket Crawler is used under water, which means special requirements for the components.

Problem

Solution

'Like in a washing machine' - dives are dangerous and expensive

The Jacket Crawler moves along the tubes of gas platforms with two hydraulically driven claws. The remote-controlled robot carries out inspection and repair tasks.

Safer and more cost-effective: robots for inspection and decommisioning work

Development of the wire-type diamond cutter: thanks to drylin linear axes, the tool can be aligned with millimetre precision.

High performance polymer protects the Robotic Crawler from corrosion

(Source: Total)

Laboratory tests confirm wear resistance of polymer bearings

Plain bearings made of iglidur Z are used in the joints of the robot. The high-performance polymer is wear-resistant, corrosion-free and requires no lubrication.

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente