Offshore robots<br><font size="7">Inspection, cleaning &amp; Repair<br>in demanding environments</font>

Offshore robot

Inspection, cleaning & Repair in demanding environments

Profile

  • What was needed: drylin® E ZLW toothed belt axes, drylin® W linear rails and guides, iglidur® X plain bearings
  • Requirements: For inspections, cleaning and repairs on ships and offshore platforms, resistant components are required that can withstand salt water, high water pressure, pollution and more.
  • Industry: Robots, offshore
  • Success for the customer: Our lubrication-free bearing, linear and drive technology solutions work together perfectly to provide a lightweight, robust solution that works in splash water and underwater.
Drive technology application example

Problem

  • Water pressure of up to 10 bar
  • Long-term immersion in corrosive salt water
  • Considerable hydrodynamic forces in the splash zone
  • Contamination from abrasive particles
  • Limited maintenance options

Solution

The offshore robot in action

Impressions

Further application examples

Special measurement setup with lead screw axis, motor & control system

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology white paper

Download white paper

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente