Engines for marine research

diondo builds cost-effective CT for seabed exploration with drylin® motor components.

Profile

  • What was needed: robot joint of the robolink® series, iglidur® PRT rotary table bearing, drylin® E stepper motor, D1 dryve control system
  • Requirements: Ambient conditions are a salty atmosphere, high humidity, fluctuating temperatures and vibrations. All components had to be very compact in order to fit into a shipping container. A cost-optimised solution also had to be found.
  • Industry: Research
  • Success for the customer: The motors provide IP68 protection and are therefore perfectly suited for use in this special CT system. Another advantage of the control system: It saves the commissioning engineers time. And with a cost-effective D1 dryvecontrol system, the motor is easy to programme. diondo is so satisfied with the solution that the cooperation will continue in the future.
diondo CT system

Problem

Solution

A robolink® D gearbox and drylin® motors ensure a reliable drive in a compact installation space. The motors are controlled via the intuitive D1 dryvecontrol system.

The stepper motor used can be controlled with the intuitive control system D1 dryve. The web-based interface helps with quick programming.

The D1 dryve can be easily installed on the top-hat rail in a control cabinet.

Gas hydrates are among the energy sources of the future

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente