Offshore chain - The e-chain® for heavy duty requirements

The strongest e-chain® - double-protected & flexible

Offshore chain OCS heavy-duty e-chain®
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Structure of the offshore chain OCS

Offshore chain OCS

Interior separation

Chain link

Plastic fiber rope

Mounting brackets

Product range

Product range
Product range
Cable diameter Hi [mm]Ha [mm]Pitch [mm]Bend radius [mm]Weight [kg/m]Work load [kN]
Max. 80mmMax. 80mm180 mm187,5 / 750750 mm40kg/m187kN

The most exciting projects with the OSC offshore chain

OSC Off-Shore

Shore-side power cable management system for floating storage unit in Bahrain

The offshore chain OCS can be used in the following industries:

Offshore industry

Oil and gas industry

Shore power connections

Questions and answers

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente