Stainless steel shafts, flange and plain bearings for laboratory presses

Sliding under the toughest conditions

  • What was needed: drylin R fixed flange bearings
  • Requirements: High temperatures up to 400°C, pressing forces up to 70 t
  • Industry: Mechanical engineering
  • Success for the customer: The material iglidur X copes with pressure loads, very high as well as sub-zero temperatures and remains dimensionally stable
View on laboratory presses with four-column unit

Problem

Solution

More pictures of the application example

Hand lever press: The press plates are moved by the four-column unit.
Stainless steel shaft with flange and polymer liner attached to the laboratory press
Assembled fixed flange bearing

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente