Maintenance-free shaft guides in doors of high-speed train

The trains between Beijing and Shanghai have been equipped with drylin R shaft guides.

Profile

  • What was needed: drylin R shaft guides with liners JUM-01 and JUM-02 made of the material iglidur
  • Requirements: No maintenance, smooth and fast movement, insensitive to vibrations, dust and dirt as well as temperatures as low as -40°C
  • Industry: Railway technology
  • Success for the customer: The liners in the linear guides are made of iglidur J, a lubrication-free and therefore maintenance-free material. It is optimised regarding coefficient of friction and wear, quiet and temperature-resistant.
drylin R in a train door

Products used