Media-resistant plain and spherical bearings in the solar cleaning robot

Jacket Crawler cleaning device in use

Problem

Solution

"In order to prevent wear between the two materials and thus increase the service life of the cleaning machine, we decided to use iglidur® P bearings from igus®."

Andreas Grochowiak

CEO of TG hyLIFT GmbH

Solar system cleaning as a challenge for operators

The hyCLEANER black SOLAR is used at the football stadium Stade de Suisse in Bern. There it regularly cleans more than 12,000 square metres of solar plant surface. (Source: TG hyLIFT GmbH)
The hyCLEANER moves by means of wheels on two plastic toothed belts, which are covered with special bands and generate their grip on the wet surface.

Lubrication-free polymer bearings for safe storage

Flange bearing for use in wet areas

To compensate for misalignments in the brush mounting, the designers used a square flange bearing made of lubrication-free high-performance plastic from igus.
Gerald Voß (left), Technical Sales Consultant of igus, together with Andreas Grochowiak (right), CEO of TG hyLIFT GmbH.

Successful in worldwide use

iglidur® P

iglidur P plain bearings

igubal® EFSM

igubal ESFM flange bearing

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente