Cambiar idioma :

ZenRobotics, a Finnish company, manufactures industrial, AI-controlled waste separation plants that provide automatic, high-quality, fast, safe waste separation worldwide. Depending on the environment, conditions for the plants are very rough - dust and other interesting surprises in the waste are the order of the day. Despite these circumstances, the plants must be able to separate waste quickly and reliably.
The new "FastPicker" plant needed plain bearings that could withstand the high torsional forces that occur during axial acceleration. The developers had the idea of 3D printed plain bearings placed on aluminium axes with a grooved profile to prevent rotation. The plain bearings can withstand linear speeds of 3m/s with radial and axial accelerations. The great design freedom in 3D printing made it possible to adapt the geometry of the plain bearings to the grooved aluminum axis. In the next step, injection moulding tools were manufactured additively with so-called rapid tooling to take advantage of injection molding's material diversity.
3D printing and print2mold have one thing in common: they are profitable from a small quantity. The production of components with machine-made injection molding tools is only cost-effective from a quantity of more than 10,000 components. 3D printing in particular can convince in the test phase of applications with its high manufacturing speed and immediate readiness for use. Depending on the component, it is ready to ship in 1 to 3 days and can be easily ordered from the online 3D printing service. ZenRobotics also used 3D-printed plain bearings for the aluminum axis with grooved profile for the first prototype. The company then chose the print2mold process, in which the injection mould is produced by 3D printing.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas