Cable problems solved with Igus® chainflex®

Leather-Cutting Machine Success with igus® chainflex®

Cable problems solved with Igus® chainflex®

Challenge

Solution

Results

  • Increased Cable Lifespan: Downtime due to cable issues was eliminated.
  • Improved Efficiency: Machines now operate reliably under heavy workloads.
  • Cost Savings: Maintenance and replacement expenses significantly reduced.

Shop chainflex® control cables

PVC Control Cables

CF5 PVC Control cable
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1

PUR Control Cables

CF77-UL-D PUR Control Cables
  • For twistable applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2

TPE Control Cables

CF9 TPE Control Cables
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente