drylin® E gantries, assembled from stock

Flat, line, room

Gantries are a combination of several linear axes to implement a multi-dimensional motion. For the most varied tasks igus® offers gantries as flat, line, and room gantry. igus® gantries contain preconfigured drylin® linear modules/axes with NEMA stepper motors and all components necessary for own construction.

Drive: toothed belt and toothed rack

Portal construction kits from stock

Quick assembly

Defined stroke lengths

Base drylin® toothed belt axis ZLW, cantilever axis GRW


Typical applications:Automation, measurement stations, positioning

24h

Available from stock

 

Demonstrations of the drylin® gantry program from igus®

 

line gantry:

line gantry  

Application examples:

Pick and place

Labelling technology

Sorting systems

Identification in microelectronics, medical technology

line gantry

A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 3 mm

 

Benefits:

Easy installation

Proximity switch mounting by means of T slot along the entire length of the section

Ready-to-use modular kit with cantilever axis

Everything from one source


When should I use the igus® linear robot:

For loads up to 2.5 [kg]

For precision requirements up to approx. 0,2 [mm]

For speeds up to max. 1 [m/s]


Technical data
Working chamber: 500 x 100 mm
Max. speed: 1.0m/s
Max. acceleration: 3.0 m/s²
Repeatability: 0,2 mm
Bearing load: 10 N

Part number    
 DLE-LG-0001 - a petición 
Más información sobre la pieza seleccionada:
3D-CAD Pedido de muestra Expertos PDF Consulta de precio Precios escalonados myCatalog
 

Download CAD data now

Surface gantry:

Surface gantry  

Application examples:

Measurement and testing

Labelling technology

Measuring and testing technology, component marking


Advantages:

Easy installation

Proximity switch mounting by means of T slot along the entire length of the section

Ready-to-use modular kit with cantilever axis

Everything from one source


econ seriesAlso available as entry level model of the econ series. When should I use the igus® flat linear robot:

For a load capacity of up to 80 N

for precision requirements up to approx. 0.5 [mm]

for speeds up to max. 1.5 [m/s]


Technical data
Working envelope: 300 x 300 mm
Max. speed: 1,5 m/s
Max. acceleration: 10 m/s²
Repeatability: 0,3 mm
Bearing load: 80 N

Room gantry

DLE-FG-0002
A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 20 mm

 
Room gantry

DLE-FG-0001
A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 20 mm

 
Part number    
 DLE-FG-0002 - a petición 
 DLE-FG-0001 - a petición 
Más información sobre la pieza seleccionada:
3D-CAD Pedido de muestra Expertos PDF Consulta de precio Precios escalonados myCatalog
 

Download CAD data now

 

Download CAD data now

Technical data
Working envelope: 500 x 500 mm
Max. speed: 0,5 m/s
Max. acceleration: 1 m/s²
Repeatability: 1 mm
Bearing load: 10 N

Room linear robot

DLE-FG-0003

 
Part No.
 DLE-FG-0003 a petición 
Más información sobre la pieza seleccionada:
3D-CAD Pedido de muestra Expertos Consulta de precio Precios escalonados myCatalog

Room gantry:

Room gantry  

Application examples:

Measurement and testing

Handling and assembly technology

Identification in microelectronics, medical technology

Small parts handling tasks

simple handling tasks


Advantages:

Easy installation

Proximity switch mounting by means of T slot along the entire length of the section

Ready-to-use modular kit with cantilever axis

Everything from one source


When should I choose the igus® room linear robot:

For loads up to 2.5 [kg]

for precision requirements up to approx. 0.8 [mm]

for speeds up to max. 0.5 [m/s]


line gantry  
DLE-RG-0001
Linear robot  
DLE-RG-0002
Part number    
 DLE-RG-0001 - a petición 
 DLE-RG-0002 - a petición 
Más información sobre la pieza seleccionada:
3D-CAD Pedido de muestra Expertos PDF Consulta de precio Precios escalonados myCatalog
 

Download CAD data now

 

Download CAD data now

More information:

igus® Contacto +52-728-284-3185 E-Mail a igus®

myigus myCatalog
No mínimos en ordenes
800 - 1900 Envios + Soporte Técnico Envios en 24horas de USA* Muestras gratis

¡Más de 100,000 productos directamente en nuestro almacen de USA! Envios y asesoría técnica de L a V de 8-19 horas.

Newsletter Registration
Condiciones de venta Imprint Notas generales Declaración sobre la protección de datos privados