Glide-chain G4.42

For simple applications over long travels

glide-chain G4.42
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Your benefits at a glance

Tušimice

e-chains® show their strengths over long travels

  • Long travels of 1,000 meters and more
  • All media, such as electrical, hydraulic and pneumatic energy, as well as digital signals - electrical or with light - and liquid media can be supplied in parallel
  • No unnecessary interfaces
  • Fill weight up to 100kg/m
  • Low travel noise
  • High energy efficiency with roller energy chains
  • Service life of 10 years and more with energy chains and cables
  • Robust in all applications such as wind, weather, dirt, chemicals and bulk goods
  • Fast installation and retrofitting of cables and hoses

Other products for long travel distances

Roller e-chain® P4HD.56R

P4HD.56R rol e-chain

P4.1 series

P4.1 energy chain
  • Internal heights: 56 - 80mm
  • Travels up to 800m and more
  • Speeds up to >5m/s
  • Intelligent wear monitoring possible

Complete iSet solutions

Complete systems for long travels

You might also be interested in

e-chain® shop

e-chain shop

e-chain® configurator

Energy chain configurator

e-chain® recycling

chainge program for e-chain

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Correo

Servicio al cliente