Energy chains and bearings for the interior of the future

Movement made easy with these igus components:

E2C.15

e-chain E2C.15.16.028.0 micro, closed

  • Ideal for tight installation spaces: 15mm inner height, 16mm inner width and 28mm bend radius
  • Optimum cable protection thanks to very smooth contours
  • Quiet thanks to built-in brake
E2C.10

e-chain E2C.10.16.028.0 micro, closed

  • Ideal for tight installation spaces: 10mm inner height, 16mm inner width and 28mm bend radius
  • Optimum cable protection thanks to very smooth contours
  • Quiet thanks to built-in brake
E03.05 easy chain

e-chain E03.05.10 easy chain, can be filled from the outside

  • Ideal for the smallest installation spaces: 5x5mm interior, 10mm bend radius
  • Very quick and easy to fill: Simply push the cable in from the outside
  • Smooth-running and cost-effective
PRT slewing ring bearings

PRT slewing ring bearing

  • 100% lubrication- and maintenance-free
  • Light and quiet thanks to sliding elements made of wear-resistant plastic
  • Rings made from aluminium or stainless steel
iglidur F300 plain bearing

Plain bearing iglide F300

  • 100% lubrication- and maintenance-free
  • Highly wear-resistant
  • Conductive and particularly resistant in KTL-coated assemblies
drylin SHT

drylin linear axis

  • Drive: trapezoidal or high helix lead screw
  • Quiet and corrosion-resistant
  • Bearing points completely lubrication- and maintenance-free

Moulded, turned, milled or 3D-printed

iglidur special parts for application in car seats

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente