Cambiar idioma :

They are produced in the energy-saving injection moulding process and made from 100% recyclable material. With our plastic bicycle frames, we are breaking new ground in sustainable bicycle construction. Before the frame reaches the end of its life and is recycled, it offers its users a whole host of benefits. It is corrosion-free, very hard-wearing and durable, and also has excellent stability and stiffness, which ensures precise steering and optimum power transmission. At the same time, it scores highly in terms of comfort, even on longer rides, as its cushioning material properties reduce impact and vibration-induced muscle fatigue.
Whether a minimalist look or eye-catching colours, the injection moulding process enables creative designs and individual customisation options.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas