Underwater Applications Banner

Corrosion-Resistant Parts for Underwater Applications

  • Grease-free & dry-running
  • Corrosion-resistant
  • Maintenance-free
  • Low moisture absorption
  • Online configurators
  • Sailboats
  • Pool cleaners
  • Underwater welding
  • Underwater torque tools
  • Underwater ROVs

Application Stories

Ball bearings in pool vacuums

pool vacuums

Lead screw nuts for racing sailboats

racing sailboats

Bearings in underwater torque tool

racing sailboats

Browse Underwater Applicable Parts

PRT slewing rings

PRT
  • Easy installation, wear-resistant
  • Replaceable, maintenance-free
  • Aluminum or 316 stainless steel

drylin W linear rails, guides

drylin W stainless steel
  • Corrosion-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running

drylin R linear bearings

drylin R
  • Compatible with standard bearings
  • Interchangeable liners
  • Highly wear-resistant

ZLW belt-driven actuators

ZLW

iglide H370 bearings

H370 bearings
  • Wear-resistant under water
  • Long service life under water
  • High chemical resistance

iglide UW bearings

iglide UW bearing
  • For fast and constant motion
  • Long service life under water
  • Dry-running & maintenance-free

xiros ball bearings

xiros
  • Low moisture absorption
  • Resistant to chemicals & seawater
  • Good wear resistance

stainless steel lead screws

lead screw
  • High load capacity
  • 304 and 316 stainless steel
  • Paired with waterproof motors

Blog:
Making underwater welding safer with robotics

underwater welding

Browse the Engineer's Toolbox

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente