Cambiar idioma :

In truck mixer concrete pumps (FBP, Pumi), bearings in the joints of the placing boom work under harsh conditions. High loads, vibrations and shocks, dirt, moisture and temperature fluctuations affect them. Our heavy-duty bearings made of fibre composite material can easily withstand such loads. With our energy supply systems such as the access platform e-chain® with space for hydraulic, control and bus cables, you can also protect moving cables, e.g. on the side walls of extendable supports.
Thanks to the corrosion-resistant material of our products and their predictable service life, you minimise unplanned downtimes. Time-consuming maintenance work and the risk of incorrect lubrication are eliminated thanks to the absence of lubrication.
Maintenance-free bearing products can be used to reliably adjust seats and displays or mount master switches. If they are electrically adjustable, our compact e-chain together with chainflex cable ensure a safe and quiet energy supply.


Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas