Clean, durable, and maintenance-free

Linear guide in the area of the spreader mechanism.
The hex guide was developed as a custom component, especially for the sausage link cutting machine.
Lubricant-free polymer plain bearings ensure malfunction-free operation. They are compatible with stainless steel as the friction partner.
Energy Chains® from igus® are also in use.
Control panel cover with polymer plain bearing. In part, these prevent squeaking noises.
Front: Simone Singer, Dieter Koller (both: Singer & Sohn GmbH), rear: Bernhard Hofstetter (igus® GmbH).
Automatic stainless steel sausage link cutting machine.

Browse Applicable Products

drylin® W linear guide rails

drylin W linear guide rail
  • Dirt-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running
  • Largest rail variety

iglide® P sleeve bearing

iglide P sleeve bearing
  • No moisture absorption even with high ambient humidity
  • Low wear rates
  • High load capacity
  • Cost-effective

iglide® P210 sleeve bearing

  • Good coefficients of friction & wear on almost every shaft
  • Very low moisture absoption
  • Extremely wear resistant especially up to 2900 psi in pivoting applications
  • Good with edge loads

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente