Height-adjustable<br>Pendant light with drylin® E<br><font size="7">Smooth and precise movement</font>

drylin® Motor adjusts lamp height with precision

Application Overview

  • What was needed: The stepper motor had to start up and slow down gently with every movement. The motor control had to adjust the height of the lamp and maintain the same distance to the height-adjustable table.
  • Requirements: Reliable function, precise control, repeatability, durability
  • Success for the customer: Reliable function, precise control and repeatability were achieved. The drylin® stepper motor executes the movements of the pendant light gently and quietly. The drylin® motor control unit communicates with the customer's control system and controls the motor to maintain a constant distance from the table.
Application example diy createdesign
Application example diy createdesign

Shop Relevant Products

MOT-AN-S-060-035-060-L-B-AAAA

drylin ® E Stepper Motor, NEMA24

D8

D8 Stepper Motor Driver

Jaw coupling with round axis clamp

Claw Coupling for Belt-drive Systems

Problem

Solution

From the idea to the finished lamp

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente