Powersports banner

Bearings and Shafting for Powersports


Powersports Applications

Powersports applications

Browse Applicable Parts

iglide plain bearings

iglide® plain plastic bearings

  • Self-lubricating, corrosion and dirt-resistant
  • UV-resistant, hygienic, vibration-damping
  • Wear-resistant in dusty and dirty environments
  • Resistant to edge pressures
igubal spherical bearings

igubal® self-aligning bearings

  • 100% self-lubricating and maintenance-free
  • Extremely cost-effective and lightweight
  • Dirt and dust resistant, vibration-damping
  • Corrosion-resistant, can be used in liquid​​​
igubal rod end bearings

igubal® rod end bearings

  • Vibration damping and corrosion resistant
  • Dimensional series K & E according to DIN ISO 12240
  • High temperature and chemical-resistant options
gfk shafts

GKF shafting

  • Carbon alloy shaft from a single source
  • 3x corrosion resistance to zinc or chrome plating
  • Better wear rates to extend service life
  • Eliminates corossion points, reduce wear
JVFI bearings

JVFI bearings

  • Radially and axially pre-stressed
  • Completely free of clearance in unloaded state
  • Extremely low coefficient of friction
  • Ideal for "anti-vibration mounting"
3D printing service

Custom Parts and Prototypes

  • Have a STEP file? Simply upload and configure an assembly. We will 3D print a rapid prototype for you in our SLS print lab and ship directly to you.
  • Small & large batch orders, fast & low-cost

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente