Throughfeed machines

Maximum flexibility despite high dust loads and fast throughput speed

edge-banding machine

Our top products for throughfeed machines

E4.1L energy chain

Strong, easy and quick to fill

  • 30% lighter than comparable size E4.1 series
  • Openable from both sides
  • Also suitable for side-mounted, standing and hanging applications
triflex R

Can be moved along three dimensions

  • Defined bend radius of 50 to 182mm for maximum cable service life
  • High tensile strength and very flexible
  • Various versions from closed to light
Lead screw

High efficiency and low wear

  • Seven different materials and lubrication-free operation
  • Low coefficient of friction and high efficiency
  • Up to 50.9% lower procurement costs
drylin W

Wide variety thanks to modular system

  • 100% lubrication-free
  • Corrosion-free and hygienic
  • Self-lubricating and maintenance-free
  • Quiet operation
ball transfer units

Plastic plain bearings

  • Insensitive to dust and dirt
  • High compressive strength
  • Free from lubrication and maintenance
  • Predictable service life
MS2N

Suitable for ctrlX drives

  • Secure data exchange between motor and encoder system
  • Save about 40% installation space in the chain
  • 50% less cables required

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente