dryspin lead screw technology - new products

Extension of the product range

Lead screws
  • Quiet operation thanks to rounded tooth geometry
  • Up to 30% higher service life due to thread asymmetry
  • Ongoing test series in the in-house test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-free AISI 304 stainless steel
  • Free online tool for lead screw machining without prior CAD knowledge, incl. 2D dimensioned drawing and instant pricing

Expansion of the bar stock lead screw nuts product range

Lead screw nuts

Expansion of the injection-moulded lead screw nuts product range

Lead screw nuts

New iglidur JPF lead screw nut material

Lead screw nuts
  • Quiet running due to rounded tooth geometry and longer service life due to asymmetry of the dryspin thread geometry
  • Up to 30% longer service life due to thread asymmetry - same friction and wear values as our all-rounder iglidur J
  • Ongoing test series in the in-house test laboratory
  • Lubrication-free operation, PTFE-free and PFAS-tested

New dimensions of the pre-load lead screw nut with reduced clearance

Lead screw nuts
  • Permanently minimised axial clearance for high positioning accuracy
  • Cost-effective compared to the ZB-lead screw nut due to injection moulding production process
  • Reduced axial clearance due to spring preload of the lead screw nut
  • No grease or oil in the lead screw drive

New dimensions of the zero-backlash lead screw nut with reduced clearance

Lead screw nuts
  • Load-independent, lifelong minimum axial clearance thanks to self-adjusting zero-backlash functional principle
  • No maintenance work
  • Reduced axial clearance due to radial spring preload of the lead screw nut parts
  • No grease or oil in the lead screw drive and
  • long service life due to patented asymmetry

Reverse movements for synchronised adjustments

Lead screw nuts
  • Both lead screws with different directions of rotation are connected to each other by means of a pinned machined end connection
  • Thanks to their design, they save space and offer flexibility for format adjustments
  • These lead screws are often used in automation technology and mechanical engineering
  • dryspin thread geometry
  • Material: AISI 304 stainless steel

Extension of the product range

Lead screws
  • Quiet running thanks to rounded tooth geometry and longer service life due to asymmetry
  • Up to 30% longer service life due to thread asymmetry
  • Ongoing series of tests in the internal test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-resistant 1.4301 stainless steel
  • Free online tool for lead screw machining without prior CAD knowledge, incl. 2D dimensioned drawing and live price

Expansion of the bar stock lead screw nut product range

Lead screw nuts
  • Smoother running due to tighter manufacturing tolerances and rounded tooth geometry as standard
  • Up to 50.9% more cost-effective compared to metal lead screw nuts
  • Up to 25% less wear compared to POM+PTFE (dimension 10X3): View test report here
  • No grease or oil in the screw drive and long-lasting use thanks to patented asymmetry
  • The service life of the lead screw drives can be calculated online

Expansion of the injection-moulded lead screw nut range

Injection moulded lead screw nuts

The new lead screw dimensions: DS3.5x1 RH, DS20x5 LH and DS20x10 LH

Lead screws
  • Vibration-free and low-noise running
  • Lead screw machining online without prior CAD knowledge
  • The service life of the lead screw drives can be calculated online
  • Customised length without waste
  • Up to 30 % longer service life due to thread asymmetry

The new lead screw nut dimensions: DS3.5x1 RH, DS20x5 LH and DS20x10 LH

Lead screw nuts
  • Up to 50.9% more cost-effective than metal lead screw nuts
  • FDA-compliant materials available
  • Smoother running due to tight manufacturing tolerances

The new injection-moulded lead screw nut dimensions: DS8x2 RH and DS10x2 LH

Injection moulded lead screw nuts
  • Longer service life thanks to the injection moulding process
  • Up to 50% lower cost than metallic lead screw nuts
  • Long-lasting use thanks to patented asymmetry
  • Quiet operation due to rounded tooth geometry

New lead screw solutions for 3D printers: in the vibration-dampening iglidur R without PTFE

Thread system solutions
  • Permanently minimised axial clearance for high positioning accuracy
  • More cost-effective due to the absence of lubricants
  • A longer service life
  • Reduced axial clearance due to optional spring preload of the lead screw nut bed

The new lead screw dimensions in time for autumn: DS10x20, DS12.7x10 and DS25x5

Lead screws
  • Quiet running due to rounded tooth geometry
  • Longer service life due to asymmetry
  • Up to 30 % longer service life due to thread asymmetry
  • Ongoing test series in the internal test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-resistant AISI 304 stainless steel
  • Free online tool for spindle machining without prior CAD knowledge, incl. 2D dimensioned drawing and live price.

New dimensions of the bar stock lead screw nuts: DS10x20, DS12.7x10 and DS25x5

Lead screw nuts
  • Smoother running due to tighter manufacturing tolerances and thread geometries as standard
  • Up to 50.9% more cost-effective compared to metal lead screw nuts
  • Up to 25% less wear compared to POM+PTFE (dimension 10x3)
  • No grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry
  • Service life of lead screw drives predictable online

New dimensions of injection-moulded lead screw nuts: DS10x20, DS12.7x10 and DS25x5

Injection moulded lead screw nuts
  • Smoother operation due to tighter manufacturing tolerances and thread geometries, lead screw nuts including spanner flats as standard version
  • Cost-effective production using injection moulding
  • Up to 25% less wear compared to POM+PTFE (dimension 10x3)
  • No grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry
  • Service life of lead screw drives predictable online

Smooth, quiet, long service life: expansion of the sliding and high helix thread product range

Lead screws
  • Vibration-free and quiet operation
  • Online lead screw machining without prior CAD knowledge
  • Service life of lead screw drive predictable online
  • Desired length without waste
  • Up to 30% longer service life due to thread asymmetry

Addition of three new dimensions to the bar stock lead screw nut product range

Lead screw nuts
  • New dryspin lead screw nuts
  • Pitches DS8x2 RH, DS10x2 LH and DS20x50 LH
  • Up to 50.9% lower cost than metal lead screw nuts
  • FDA-compliant materials available
  • Smoother running due to tight manufacturing tolerances

Addition of two new dimensions to the injection-moulded lead screw nut product range

Injection moulded lead screw nuts
  • Longer service life due to injection moulding
  • Pitches DS8x2 RH and DS10x2 LH
  • Up to 50.9% lower cost than metal lead screw nuts
  • Long service life thanks to patented asymmetry
  • Quiet operation due to rounded tooth geometry

Permanently minimised axial play: clearance-reduced pre-load lead screw nuts

Preload
  • Permanently minimised axial clearance for high positioning accuracy
  • More cost-effective than ZB nuts thanks to fewer components and injection moulding
  • Reduced axial clearance due to spring pre-load of the lead screw nut
  • No grease or oil in the lead screw drive

The new floating bearing plastic lead screw support blocks: the latest design study

Preload

The new fixed bearing plastic lead screw support blocks: the latest design study

Preload

New pitches for dryspin lead screws: two new dimensions

Lead screws

New pitches for dryspin bar stock lead screw nuts: two new dimensions

Lead screw nuts

New pitches for dryspin injection-moulded lead screws: two new dimensions

Injection moulded lead screw nuts

New dimensions of the dryspin preload lead screw nut: diameters of 6.35 and 10mm

Preload

New pitches for dryspin lead screws: four new dimensions

Lead screws

New pitches for bar stock lead screw nuts: four new dimensions

Lead screw nuts

New pitches for injection-moulded lead screw nuts: four new dimensions

Injection moulded lead screw nuts

The motor lead screws with spline with a fixed length of 1,000 mm

MOTK

The motor lead screws with machined end and a fixed length of 310mm

MOT

The new preload lead screw nut for dryspin threads with a diameter of 6.35mm

Preload

New zero-backlash lead screw nut to reduce axial play

ZB lead screw nut

Material iglidur J350 for the rail industry: certified according to fire standard EN45545 Hazard Level 3

EN45545

The new dimensions of dryspin lead screw technology: high efficiency and self-lubricating

New thread size
  • DS6.35x6.35 RH
  • DS8x40 RH

The new lead screw nut dimensions of the dryspin high helix technology

six new thread sizes
  • Cylindrical lead screw nuts
  • Flange lead screw nuts
  • Cylindrical injection-moulded nuts
  • Injection-moulded nuts with flange
  • All designs also available with spanner flat

Six new dimensions added to the dryspin lead screw product range

Six new lead screw sizes

New dryspin thread size 5x10 as an alternative to trapezoidal thread

Thread size 5x10

The new design of the DST-JGRM series: robust and with conventional connection sizes

New thread size

New thread sizes added to the dryspin high helix thread product range

JGRM lead screw nut

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente