Suitable for high temperatures

iglidur AC500 plain bearings
Tech up
  • Wear-resistant material for the food sector
  • Suitable for high operating temperatures
  • FDA and EU10/2011 compliant
  • Very good optical detectability
Cost down
  • Maintenance-free reduces costs for lubricants and maintenance
  • iglidur® AC500 achieves better wear results than igldiur A500 in many applications
  • More favourable than comparable solutions made of stainless steel
Proof
  • iglidur® A500: 0.49 μm/km
  • iglidur® AC500: 0.19 μm/km
  • iglidur® A500: 0.54 μm/km
  • iglidur® AC500: 0.16 μm/km
Sustainability

Continuous operating load and problem-free cleaning

Bottling machine with wear-resistant plain bearings made of iglidur material

Our expert explains the advantages of iglidur® AC500 plain bearings

Consultation regarding iglidur AC500

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue

What is iglidur?

iglidur plain bearings under scrutiny

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
Miguel Nivón

BRG Product Manager

+52 728 284 3185 Ext. 315Correo

Servicio al cliente