Long-lasting on aluminium shafts

iglidur E plain bearing
Tech up
  • Very low coefficient of friction
  • Wear-resistant endurance material
  • Vibration-damping
  • Lasts up to three times longer in rotary and linear applications than iglidur® J
Cost down
Proof
  • Lasts up to 3 times longer in rotary and linear applications than iglidur® J
  • Test:
    linear motion, load 1MPa, speed 0.1 m/s, shaft: aluminium hc.
    Result:
    iglidur® J 0.84 μm/km
    iglidur® E 0.17 μm/km
  • Test:
    rotating: load 1 MPa, speed 0.3 m/s, shaft aluminium hc.
    Result:
    iglidur® J 0.3 μm/km
    iglidur® E 0.1 μm/km
Sustainability

So that everything goes like clockwork

iglidur plain bearings in textile processing

Brief innovation presentation of the iglidur® E plain bearing

Consulting for iglidur E

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue

What is iglidur?

iglidur plain bearings under scrutiny

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
Miguel Nivón

BRG Product Manager

+52 728 284 3185 Ext. 315Correo

Servicio al cliente