conductive for the e-coating process

iglidur F300 flanged bearing
Tech up
  • Wear-resistant and conductive material for the e-coating process
Cost down
  • maintenance-free
  • Low friction and wear values
  • Favourable prices due to injection moulding production
Proof
  • p = 1 N/mm², result: 1.82 µm/km
  • p = 5 N/mm², result: 2.92 µm/km
  • p = 10 N/mm², result: 6.11 µm/km
Sustainability

Optimised for cathodic dip painting applications

Consulting for F300 plain bearings

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue

What is iglidur?

iglidur plain bearings under scrutiny

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
Miguel Nivón

BRG Product Manager

+52 728 284 3185 Ext. 315Correo

Servicio al cliente