Tough, wear-resistant, durable

iglidur H3
Tech up
  • Highest elongation at break in the family of iglidur® H materials
  • More wear-resistant as plain bearing material than iglidur® H1
  • Low moisture absorption
  • Resistant to many chemicals
Cost down
  • Maintenance-free reduces costs for lubricants and maintenance
  • iglidur® H3 achieves higher running performance than iglidur® H1 in many applications
  • More favourable prices than comparable metallic solutions
Proof
  • iglidur® H1: 0.17 μm/km
  • iglidur® H3: 0.11 μm/km
  • iglidur® H1: 0.17 μm/km
  • iglidur® H3: 0.16 μm/km
Sustainability

Wear in dosing pumps kept to a minimum

Ecoflow pump with iglidur plain bearings

Our expert explains the advantages of iglidur® H3 plain bearings

Consultation regarding iglidur H3

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue

What is iglidur?

iglidur plain bearings under scrutiny

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
Miguel Nivón

BRG Product Manager

+52 728 284 3185 Ext. 315Correo

Servicio al cliente