Cambiar idioma :

igutex TX2 - new fabric bushings made from high-strength filament fabric
The new igutex TX2 slide bearings have been developed for use in bearing positions subject to particularly high loads. The high-strength wound structure with integrated solid lubricants ensures low-friction and maintenance-free operation - without any external lubrication.
igus supports the circular economy of plastics and invests in chemical recycling. Learn more about this topic.

This is why we developed the igutex TX2 plain bearings.
Where injection-moulded plain bearings fail due to excessive mechanical loads, wound bushings come into their own. The extremely strong filament is specially woven to ensure maximum resistance. At the same time, the incorporated solid lubricants mean that no additional grease lubrication is required.
Accordingly, igutex TX2 fabric bushings are particularly suitable for machines and vehicles in agriculture, construction and mining - wherever there are high loads, and corrosion-free and dirt-resistant bearings are required.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas