Cambiar idioma :

iglidur® with integrated felt seal
The felt seal of the SG03 plain bearing prevents dirt and dust from penetrating into the bearing position and thus protects the shaft and the bearing itself from wear and premature failure. The standard programme is now available for diameters of 30, 40 and 50 mm.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas