Cambiar idioma :
New low-cost sensor technology allows cost-effective real-time condition monitoring for (almost) any igus® plastic product ... including direct connection to the PLC system control
This short guide provides numerous practical tips and tricks on what this means in concrete terms and what design engineers should consider.

i.Sense BRG for everyone
Not just for farmers, but for every machine operator, a defective bearing can spoil the working day and the mood. Machine failures and downtimes are among the biggest cost drivers in the industry. It is therefore important for maintenance staff to prevent unplanned downtime in good time.
Smart bearing products from igus® are therefore particularly suitable for particularly sensitive or hard-to-reach areas of a machine, as the condition of the bearing can be checked at any time. With the help of the sensor, every wear-resistant part of a machine can be monitored remotely - from which many other motion plastics also benefit.
As part of the i.Sense condition monitoring system from smart plastic, all data from the new i.Sense BRG mini sensor can also be analysed in the i.Cee control cabinet module. This can then be used to digitally control the entire alarm and escalation management of the system.
The i.Cee module also offers numerous integration options in predictive maintenance concepts. From preventive service management, which schedules regular maintenance depending on usage, to location-independent fault management, which immediately reports any unforeseen changes via various mobile channels. All information is aggregated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.

Insight into the complete igus® product portfolio for Industry 4.0
Content overview of this free brochure:


Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas