smart plastic news 2023

digitalisation on all (process) routes: Lean, green ... and smart

Proven smart plastic technology now also as standard in more and more e-chain® innovations or current top sellers in energy supply

  • C6.29: Expansion of the successful C6 programme, the clean-chain for the cleanroom applications of the future; now also with smart i.Sense EC.P push/pull force monitoring
  • GLO.56.CR: Cleanroom-compatible roller supports for long travel distances incl. optional i.Sense EC.P tensile/push force monitoring
  • E6.29: Cleanroom-compatible - now available from stock in the ESD catalogue - and now also with smart i.Sense EC.P tensile/push force monitoring
  • Theatre e-spool®: The spring force of the three springs included is monitored using a load cell sensor. In addition, a rotation sensor counts the number of drum revolutions and determines the position of the chain.
  • Steel Rotation Module V2 (SRM-L): To increase system safety, the i.Sense EC.P is mounted at the moving end of the chain for intelligent tension/push force monitoring.
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

The smart plastics in energy chains avoid unexpected downtime and significantly reduce maintenance costs.

Intelligent condition monitoring successfully realised

i.Sense from smart plastic in practice

STS Cranes case study

Robust and smart - How digitally networked energy chain boosts STS cranes in the port of Rotterdam

Free case study for download


Predictive maintenance successfully realised

Industry 4.0: smart plastic in practice

i.Cee in a train washing station

Avoid breakdowns, increase service life

i.Sense EC.P examples in the overview

Worldwide customer applications

igus condition monitoring with smart plastics

Intelligent condition monitoring: i.Sense

  • i.Sense: Describes the area of igus® condition monitoring
  • Records the machine status regularly or permanently
  • Avoids crashes by switching off quickly
  • Data recording via modules
  • i.Sense EC.P: Pull/push force detection for energy chain
  • i.Sense EC.B: Breakage detection for energy chain
  • i.Sense CF.P: Tensile force monitoring of the cable
Predictive maintenance with smart plastics

Predictive maintenance: i.Cee

  • i.Cee: Describes the area of predictive maintenance from igus®
  • Predicts maintenance with pinpoint accuracy
  • prevents downtime or loss of quality
  • wide range of input options (Siemens PLC connection, integrated EC.W/EC.IM acceleration sensors, OPC UA server, ...)
  • Customised output channels (IoT CloudDashboard, local HTTP dashboard, SMS, FANUC FieldSystem integration, ...)
News catalogue: 2023 smart plastics news

Information ...

smart 3D data

... Try it ...

Buy smart plastics news in the igus online shop

... Realise

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente