Elija el lugar de entrega

La selección de la página del país/región puede influir en varios factores como el precio, las opciones de envío y la disponibilidad del producto.

chainflex® bus cable CFROBOT8.PLUS

  • Requerimientos: Para aplicaciones con torsión
  • Revestimiento exterior: PUR
  • Apantallamiento
  • Resistente a los refrigerantes
  • Resistente a las muescas
  • Resistencia al aceite: Resistente al aceite conforme a DIN EN 50363-10-2
  • Retardante de llama
  • Resistentes a la hidrólisis y a los microbios
  • Resistente a los rayos UV
  • Clase chainflex®: 6.1.3.4
Descripción de producto
chainflex® bus cable CFROBOT8.PLUS
 
Typical application areas
  • For heaviest duty applications with torsion movements
  • Especially for robots and 3D movements
  • Almost unlimited resistance to oil, even bio-oils
  • Torsion ± 360°, with 1m cable length
  • Indoor and outdoor applications, UV-resistant
  • Robots, handling, lead screw actuators

Guaranteed service life for this series according to the guarantee terms and conditions
More information: Garantía chainflex®
Cycles *  5 million7,5 million10 million
Temperature,v max. [°/s]a max. [°/s²]Torsion max.R min. [factor x d]R min. [factor x d]
from/to [°C]twistedtwisted[°/m][°/m][°/m]
-25 / -15  ±330±240±150
-15 / +6036060±360±270±180
+60 / +70  ±330±240±150
* Higher number of cycles possible - please ask for your individual calculation.
 
Technical note on bus cables
 
chainflex® bus cables are specially developed and tested for continuous use in e-chain® applications. Depending on
the outer jacket material used and the design principle, the bus cables are designed for different mechanical requirements
and media resistances.
The electrical design is selected in such a way that, the electrical properties of the respective bus specification are reliably fulfilled
, and the greatest importance is also placed on high EMC safety. A permanent stability of the
electrical values despite permanent movement is also ensured.
However, the entire transmission property in a complete bus communication system is not exclusively
dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components,
connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems
in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the
signals.
igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to
ensure the process reliability of your system from the start.
 
 
Certificados y estándares
Resistente a la radiación ultravioleta UV
Alto Libre de siliconas
Libre de silicona que pueda afectar la adhesión de pintura (conforme a PV 3.10.7 – versión de 1992). UL/CSA
Estilo 1589 y 20236, 30 V, 80 °C. EAC
Certificado al nº TC RU C-DE. ME77.B.01218 CTP
Certificado al nº C-DE. PB49.B.00416 Libre de plomo
Conforme a 2011/65/EU (RoHS-II) CEI
Conforme a CEI 20-35 Salas blancas
Conforme a ISO clase 1. material de revestimiento exterior cumple con CF27.07.05.02.01.D, probado por IPA conforme al estándar 14644-1
Datos técnicos
Descargas

Consulting

Estaré encantado de responder a sus preguntas personalmente

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® SE & Co. KG en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus SE & Co. KG o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® SE & Co. KG puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® SE & Co. KG.