Cambiar idioma :
Becker Elektro Stapler Service, located in Erftstadt, was among the first customers for the new e-spool®. It uses the energy supply system in a telescoping spool collector system. This system prevents frost damage to flower-buds on fruit groves, which can result in harvest failures. The system uses a special propeller to circulate air above the grove, therefore preventing frost from settling on the fruit trees. The equipment is mobile and can be extended vertically up to 10m. It is capable of covering a space of approximately 7 hectares (over 17 acres). The e-spool® supplies the equipment motor with media and energy cables.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas