Automotive Technologies

Bearings and linear motion technology for automotive onboard applications


Applications

Interior

Exterior and frame

Engine compartment


Browse dry-tech® Onboard Parts

Flange bearings

iglide® bearings

  • Plain bearing within mountable housing unit
  • Always self-lubricating & grease free
  • Resistant to dust and dirt
  • Can handle medium to high loads
igus clip bearings

iglide® clip bearings

  • Designed for fitting shafts through sheet metal
  • Bearings have flanges located on both ends
  • The bearings are secured in the sheet metal plate on both sides after fitting
dryspin

dryspin® lead screw assemblies

  • High helix, trapezoidal and metric threads
  • Highest level of efficiency also in dry operation
  • Corrosion and dirt-resistant
  • Long service life, quiet and vibration-resistant
drylin N

drylin® linear systems

  • Low height between 6 and 12 mm
  • Lightweight
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm
igubal spherical bearings

igubal® spherical bearings

  • Vibration damping and corrosion resistant
  • Easy handling and very cost-effective
  • Chemical resistant, lightweight, and robust
  • Temperature resistant up to 392°F
3D prints

Custom Parts and Prototypes

  1. Customized components develop with high-performance iglide® materials which are self-lubricating, wear-resistant & maintenance-free
  2. For specific requirements like resistance to chemicals, dirt or extreme temperatures

drytech sample box

Request a Free Sample Box

automotive seat

Car Seat Adjustments


Browse the Engineer's Toolbox


Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente