Cambiar idioma :
You don't have to go to China to cut costs.
Our customers replace metallic bearings by the state-of-the-art plastics from Cologne. In the engine compartment, undercarriage, brake caliper, transmission and in more than 50 other locations.

iglide® Clip On-Design
Compensation of axial clearance
Captive pre-assembly possible
Electrically conductive materials optionally available
Pressure-resistant materials up to 11,600 psi

iglide® MKM - Flange bushing
Made of unfilled, elastic materials like iglide® M250 or iglide® RN27.
"Right" axial thrust surfaces on both sides
Simple, automated flanging
Tolerance compensation through axial pretension
Riveting too as an alternative
2,900 psi* per material possible

iglide® Clips bearing
The solution for simple mountings, perforated sheet housings
Axial safety through the 2nd flange
Simple installation by wrapping - for automated processes and large volumes
In particularly pressure-resistant iglide® materials possible, e.g. iglide® GLW up to 11,600 psi*

iglide® MDM - Double flange bushing
Made of unfilled, elastic materials like iglide® M250 or iglide® RN27.
"Right" axial thrust surfaces on both sides
Flanging not required
Only limited automatic installation
2,900 psi* per material possible
*Average recommended static surface pressure at room temperature

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas