bulk material handling

Bulk Material Handling Solutions & Components | igus®

Reliability in harsh weather conditions

igus® echain® solutions for bucket-wheel stacker reclaimers

Advantages of igus® products:

  • Corrosion free
  • Inexpensive, modular design
  • Long service life with low maintenance
  • Resistance to dirt, chemicals and high temperatures
  • Proven, tested material with 4yr guarantee
  • Low weight with high stability
  • TÜV tested

e-chain® cable carriers and readychain® pre-assembled cable carriers

P4.1 series

P4.1 series

  • Travel lengths of 800 m and higher are possible
  • High fill weight of up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Plastic bearings allow for longer service life
E4 bulkhandling

4040RHD/5050RHD series

  • Travel lengths of 1,000 m and higher
  • Cable loads of up to 50 kg/m
  • Speeds of up to 6 m/s
  • Various roller types
readychain

Pre-assembled cable carriers

  • Assembly time is reduced by up to 95%
  • Reduction of manufacturing costs
  • Minimal logistics work, no storage space necessary
Motor cable CFCRANE

Motor cable CFCRANE

  • For highest voltages and outputs
  • Flame-retardant
  • UV resistance
  • Oil resistance
Guide troughs for long travel gliding

Guide troughs for long travel gliding

  • For long travel applications
  • Very tough and reliable
  • Galvanized steel troughs
  • Aluminum guide troughs
bulkhandling RBR

e-chain®'s for rotational movement

  • Rotation angle of 540° (on one level)
  • Rotation angle of 900° and more are possible with the igus® MRM
  • Rotation speed of up to 360°/s

Application examples

Stackers & reclaimers

stacker and reclaimer

Lignite excavator

Lignite excavator

Ship unloader

ship unloader

Conveyor systems

Conveyor systems

Taconite Mine

Taconite mine

Other Heavy Duty Applications

heavy duty applications

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente