Safe format adjustment in inspection technology at Krones AG

Linear axes, plain bearings, slewing rings, e-chain® and gearbox solutions for modern testing systems

Application Overview

Problem

Solution

Linatronic 735 from Krones for smart and safe inspection of empty containers.

Swivel mechanism in the side wall inspection of the Linatronic 735, implemented with iglidur slewing ring bearings instead of hinge bearings

Camera in the side wall inspection with four drylin® SLW-0630 for height adjustment.

Rejection system for sorting out bottles with format adjustment of the linear motor using drylin WS-1040 made of stainless steel

Detailed view of the format adjustment of the linear motor using dryspin® lead screw nut.

Container alignment in the labeller for adjusting the press seam before labelling with robolink Apiro joint and dryspin trapezoidal lead screw nut

Height adjustment of the camera systems for fill level monitoring with linear axis and e-chain®.

xy format adjustment of the laser dosing unit in the Checkmat with drylin® XY table SLW-20-80

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente