Cambiar idioma :
Krones AG produces systems and machines for making, filling and packing beverages and liquid food. The industry never sleeps, so it is hardly surprising that Krones systems have to break their own speed records again and again. It only becomes a problem when a part cannot withstand the pressure and there is not a more powerful alternative. Therefore, we have developed belt rollers made of tribo-polymers for Krones, which helped them achieve new top results.

Regarding Variopac Pro, a fully automatic all-rounder packaging system, Krones faced a problem in 2005: the system's performance had to be increased by 20 packages per minute. Hence, there was an urgent need for action during the deflection of the conveyor belts. Originally, metal rollers with needle roller bearings were used here; however, they couldn't fulfil the higher performance requirements and were cost-intensive.
To reach the desired result together with Krones AG, various different approaches were tested in the igus® test laboratory before they were used in Variopac Pro. The result: an injection-molded solid plastic roller, made of a material specifically developed for this application. The best test results were achieved with the material iglide® P210. The iglide® belt roller is characterized by its high wear resistance, a low coefficient of friction and resulting low drive power of the conveyor belts. Just like all iglide® materials, this one is suitable for maintenance-free and lubrication-free operations. As it can also be used in a variety of applications, this material fulfilled all requirements.

Servicio al Cliente:
Teléfono: De lunes a viernes, de 8:00 a 20:00
Chat en vivo: 24 horas