food production

FDA-compliant, Food-safe Parts for Food Packaging

  • FDA-compliant and EU 10/2011 certified
  • Self-lubricating and dry-running - no risk of contamination
  • Continuous operating temperatures of up to 482⁰F
  • Can be used with 300 series stainless steel
  • Low moisture absorption
  • Maintenance-free
  • Extremely wear resistant
  • Corrosion resistant
  • Resistant to acids, alkaline and alcoholic cleaning agents

Application Examples

Waffle Baking Machines

  • No corrosion due to high humidity
  • High-temperature applications without axial safety (T>338°F) due to tempered iglide® plain bearings
  • High wear resistance

Meat and Fish Processing

Dessert Processing

  • Maintenance-free, self lubricating, corrosion-resistant, no damage of stainless steel shafts
  • Good chemical resistance against brine / typical detergents (Hydrogen peroxide, bases, peracetic acid)

Browse Food-Safe Parts

Bearings, Guide Rollers, & More

Belt & Conveyor Rollers

Guides, Actuators, & Gantries

Self-Aligning Bearings

Semi-Finished Products

3D Printing Materials

PRT Slewing Rings

drylin R Liners

Lead Screws & Nuts


Food-safe Products:

conveyor rollers

Belt rollers

  • High wear resistance
  • Long service life
  • Self-lubricating
A181

iglide® A181 plain bearings

  • Compliant with FDA and EU regulations
  • Good media-resistance
  • Universal installation
barstock

iglide® A350 bar stock

  • FDA-compliant
  • For use with temperatures up to +180 °C
  • Self-lubricating & maintenance-free
tribo tape

iglide® A160 liner

  • Low coefficient of friction
  • High wear resistance
  • FDA-compliant
igubal flange

igubal® Fixed Flange Bearings

  • Cost-effective
  • Corrosion-resistant
  • Easy installation
SLW

Lead Screw Actuators: SLW

  • Stainless-steel version and corrosion-resistant
  • Dirt-resistant
  • Clean & hygienic

Browse the Engineer's Toolbox


Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente