iglide® plate materialSelf-lubricating and clean: install and forget about maintenance.
Curved linear railsVariable bend direction , self-lubricating and customizable.
iglide® bearingsFor high loads up to 36,259 psi, self-lubricating, maintenance-free and vibration-dampening.
drylin® W latching guidesVery lightweight, defined latching points and variable rail lengths.
e-chain® E2 microHigh torsional resistance, cable-friendly interior, long service life due to large pins and very small bend radii and inner heights.
chainflex® MLow-cost, reliable cable for 5 million cycles with a 3 year guarantee.
chainflex® control cableDurable, oil and UV resistant, and flame-retardant
Product overview
chainflex® in Still forklift: "user report"
chainflex® special cableCamera cable CFSPECIAL.182.045 withstands an extreme tensile strength of 630 pounds for smooth data transfer.
Test report
chainflex® custom cableYour desired custom cable ... from 300 meters ... received in 3 weeks
This forklift now works reliably.
chainflex® cables are not only suitable for applications with energy chains but also with roller guides.
Plastic, maintenance-free solutions for material handling industry
Servicio al Cliente:Teléfono: De lunes a viernes, de 8:00 a 20:00Chat en vivo: 24 horas